2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

KOQPG3CT0

Expand Table
EN
Förhandsgranska bilden
PREVIEWPERLINE
ORDERNO
clock rate
CLOCK_RATE
conformity
CONFORMITY
emi tests
EMI_TESTS
esd protection
ESD_PROTECTION
humidity
HUMIDITY
operating temperature
OPERATING_TEMPERATURE
power supply
POWER_SUPPLY
processor
PROCESSOR
protection class
PROTECTION_CLASS
ram
RAM
size (l x w x h)
SIZE__L_X_W_X_H_
1
KOQPG3CT0
1.5 GHz (RevPi Core S/Core SE) 1.2 GHz (RevPi Core 3+)
CE, RoHS
Passed (according to EN 61131-2 and IEC 61000-6-2)
4 kV8 kV
93 % (non-condensing)
-25 °C…+55 °C
12 – 24 V
Broadcom BCM2711 with Quad-Core ARM Cortex-A72 (RevPi Core S/Core SE) Broadcom BCM2837B0 with Quad-Core ARM Cortex-A53 (RevPi Core 3+)
IP20
1 GB DDR4 (RevPi Core SCore SE) 1 GB DDR2 (RevPi Core 3+)
111 x 22,5 x 96 mm
Visa komprimerad vy (1 produkt)
Order numberKOQPG3CT0
Sista förändringen10.07.2023 06:13:13
Enhet
Nyckelord

Klassificeringar

CNS

CNSERPBASE Object Properties
Order NumberKOQPG3CT0